Technical data

KDP453.060

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 169
    Number of rollers 3
    Weight 1970 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DAEWOO 90466343 | 92226211
    OPEL 4817801
    VAUXHALL 92226211
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    CHEVROLET Rezzo Rezzo (U100) 01/2005 => 06/2008
    CHEVROLET Evanda Evanda (V200) 01/2005 => 06/2007
    CHEVROLET Tacuma Tacuma (U100) 01/2005 => 06/2008
    CHEVROLET Captiva Captiva (C100) 09/2006 => 09/2009
    CHEVROLET Captiva Captiva (C100) 09/2009 => 12/2011
    DAEWOO Leganza Leganza (V100) 09/1997 => 01/2003
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999
    DAEWOO Rezzo Rezzo (U100) 04/2000 => 07/2005
    DAEWOO Tacuma Tacuma (U100) 06/2000 => 07/2005
    DAEWOO Evanda Evanda (V200) 08/2002 => 05/2005
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Sintra Sintra 03/1996 => 12/1999
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra A 09/1988 => 09/1995
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Antara Antara 10/2006 =>
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Brava Brava 07/1996 => 09/2002
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Carlton Carlton 01/1978 => 10/1986
    VAUXHALL Cavalier Cavalier 08/1981 => 09/1988
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Cavalier Cavalier => 07/1 98 1
    VAUXHALL Chevette/Chevane Chevane 10/1980 => 12/1985
    VAUXHALL Chevette/Chevane Chevette => 0 0
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Magnum Magnum 08/1975 =>
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Royale Royale 01/1978 => 12/1982
    VAUXHALL Senator Senator A 06/1978 => 08/1987
    VAUXHALL Sintra Sintra 03/1996 => 12/1999
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Viceroy Viceroy 10/1980 => 07/1981
    VAUXHALL VX 220 VX 220 08/2000 => 12/2004
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    VAUXHALL Antara Antara 10/2006 =>

Last product search