Technical data

KDP453.100

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 176
    Number of rollers 2
    Weight 1980 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001

Last product search