Technical data

KDP453.120

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 162
    Number of rollers 3
    Weight 1980 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1334066
    VAUXHALL 9192797
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R9 R9 10/1981 =>
    RENAULT Safrane Safrane 09/1996 => 11/2000
    RENAULT Trafic Trafic 10/1994 => 08/1997
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    VOLKSWAGEN Caddy Caddy IV 05/2015 =>
    VOLKSWAGEN Golf Golf Sportsvan Phase 1 02/2014 => 11/2017
    VOLKSWAGEN Passat Passat VIII 08/2014 =>
    VOLKSWAGEN Polo Polo IX FL 02/2014 =>
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Sharan Sharan III FL 05/2015 =>
    VOLKSWAGEN Transporter Transporter (7H/7J) 04/2015 =>
    VOLKSWAGEN Touran Touran II 05/2015 =>

Last product search