Technical data

KDP453.120

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 162
    Number of rollers 3
    Weight 1980 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1334066
    VAUXHALL 9192797
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra Classic 09/1998 => 12/2002
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003

Last product search