Technical data

KDP453.130

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25.4 mm
    Number of belts 1
    Number of teeth 127
    Number of rollers 2
    Weight 1913 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    CHEVROLET Rezzo Rezzo (U100) 01/2005 => 06/2008
    CHEVROLET Tacuma Tacuma (U100) 01/2005 => 06/2008
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    CHEVROLET Lanos Lanos (T100) 09/1997 => 12/2002
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005
    DAEWOO Rezzo Rezzo (U100) 04/2000 => 07/2005
    DAEWOO Tacuma Tacuma (U100) 06/2000 => 07/2005
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005
    DAEWOO Lacetti Lacetti 10/2003 => 12/2004

Last product search