Technical data

KDP453.140

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24.00 mm
    Number of belts 1
    Number of teeth 168
    Number of rollers 2
    Weight 1949 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Speedster Speedster 08/2000 => 09/2005
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005

Last product search