Technical data

KDP453.140

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24.00 mm
    Number of belts 1
    Number of teeth 168
    Number of rollers 2
    Weight 1949 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1334139 | 1334170
    VAUXHALL 95507627
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Combo Combo sur base Kadette E 07/1985 => 03/1993
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Sintra Sintra 03/1996 => 12/1999
    OPEL Speedster Speedster 08/2000 => 09/2005
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra A 09/1988 => 09/1995
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Antara Antara 10/2006 =>
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Sintra Sintra 03/1996 => 12/1999
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL VX 220 VX 220 08/2000 => 12/2004
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Antara Antara 10/2006 =>

Last product search