Technical data

KDP453.172

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 162
    Number of rollers 3
    Weight 1970 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 6334035
    VAUXHALL 93182038
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra Classic 09/1998 => 12/2002
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 02/2009
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search