Technical data

KDP453.250

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 199
    Number of rollers 2
    Weight 1766 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 55269148 | 71771579
    FIAT 55269148 | 71771579
    JEEP 55269148 | 71771579
    LANCIA 55269148 | 71771579
    OPEL 1334153 | 1334242
    SAAB 55568637 | 93191762
    VAUXHALL 55488983
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 147 147 10/2004 => 01/2010
    ALFA ROMEO 156 156 FL 04/2003 => 06/2007
    ALFA ROMEO Giulietta Giulietta 06/2010 => 09/2013
    ALFA ROMEO Giulietta Giulietta FL 09/2013 => 02/2016
    ALFA ROMEO Giulietta Giulietta FL2 02/2016 =>
    ALFA ROMEO Spider Spider II 03/2006 => 09/2010
    ALFA ROMEO GT GT 09/2003 => 06/2010
    ALFA ROMEO 159 159 07/2005 => 02/2008
    ALFA ROMEO 159 159 02/2008 => 06/2010
    ALFA ROMEO 159 159 06/2010 => 05/2013
    ALFA ROMEO Brera Brera 01/2006 => 10/2010
    CHEVROLET Malibu Malibu (V300) 07/2012 => 12/2014
    FIAT 500 500X 11/2014 =>
    FIAT Bravo Bravo II (198) 02/2007 => 12/2009
    FIAT Bravo Bravo II FL (198) 01/2010 => 07/2014
    FIAT Croma Croma II (194-294) 06/2005 => 10/2007
    FIAT Croma Croma II FL (194-294) 10/2007 => 01/2011
    FIAT Doblo Doblo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III FL (263) 11/2014 =>
    FIAT Ducato Ducato II (250-251) 05/2011 =>
    FIAT Stilo Stilo FL 01/2004 => 01/2008
    FIAT Sedici Sedici FL 07/2009 => 01/2012
    FIAT Sedici Sedici 2012 01/2012 => 09/2014
    FIAT Freemont Freemont 06/2011 => 02/2016
    JEEP Renegade Renegade 07/2014 =>
    LANCIA Delta Delta (844) 06/2008 => 04/2011
    LANCIA Delta Delta Restyle (844) 11/2010 => 12/2014
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Astra Astra J 09/2009 =>
    OPEL Combo Combo sur base Fiat Doblo 10/2011 =>
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 02/2009
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Zafira Zafira C 10/2011 => 05/2016
    OPEL Signum Signum 06/2003 => 09/2005
    OPEL Signum Signum FL 10/2005 => 11/2008
    OPEL Insignia Insignia 01/2009 => 07/2013
    OPEL Insignia Insignia FL 07/2013 => 06/2017
    OPEL Cascada Cascada 03/2013 =>
    SAAB 9-5 9-5 Restylé 11/2005 => 06/2010
    SAAB 9-5 9-5 II 05/2010 => 03/2012
    SAAB 9-3 9-3 FL 09/2002 => 03/2012
    SAAB 9-3X 9-3X 05/2009 => 03/2012
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Combo Combo sur base Fiat Doblo 12/2011 =>
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Zafira Zafira III 10/2011 =>
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    VAUXHALL Insignia Insignia MK I 01/2009 => 12/2013
    VAUXHALL Insignia Insignia MK I FL 12/2013 => 04/2017
    VAUXHALL Cascada Cascada 03/2013 =>
    CADILLAC BLS BLS 03/2005 => 09/2010

Last product search