Technical data

KDP453.340

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 109
    Number of rollers 1
    Weight 1370 g
    Belt quality Renforcé
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96666219
    DAEWOO 96666219
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Kalos Kalos (T200) 01/2005 => 05/2008
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    CHEVROLET Spark Spark (M300) 12/2009 => 01/2013
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005

Last product search