Technical data

KDP455.052

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 17 mm
    Number of belts 1
    Number of teeth 95
    Number of rollers 1
    Weight 1450 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701478018
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Logan Logan 09/2004 => 11/2012

Last product search