Technical data

KDP455.132

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 17 mm
    Number of belts 1
    Number of teeth 87
    Number of rollers 2
    Weight 1408 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 21010-00Q0L
    RENAULT 210103314R
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998

Last product search