Technical data

KDP455.400

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 132
    Number of rollers 2
    Weight 2200 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 119A00397R | 210100753R
    LADA 119A00397R | 210100753R
    NISSAN 21010-00QAA
    RENAULT 119A00397R | 210100753R
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Duster Duster 03/2010 => 11/2013
    DACIA Duster Duster Phase 2 10/2013 => 12/2017
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    LADA Largus Largus 03/2012 =>
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Kangoo Kangoo II FL 04/2013 =>
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Thalia Thalia FL 10/2008 =>
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Scenic Scenic III 04/2009 => 01/2012
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Wind Wind 07/2010 => 01/2014
    RENAULT Duster Duster 03/2010 => 06/2015

Last product search