Technical data

KDP455.410

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 17 mm
    Number of belts 1
    Number of teeth 96
    Number of rollers 1
    Weight 1480 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 8200146301
    RENAULT 8200146301
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Solenza Solenza 04/2003 => 03/2005
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008

Last product search