Technical data

KDP455.470

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 26 mm
    Number of belts 1
    Number of teeth 132
    Number of rollers 1
    Weight 1944 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4449049
    RENAULT 7701479043
    VAUXHALL 93198565
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Space Star Space Star (DG) 06/1998 =>
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006
    NISSAN Interstar Interstar I (X70) 09/2002 => 11/2003
    NISSAN Interstar Interstar II (X70) 11/2003 => 09/2006
    OPEL Movano Movano A 10/1998 => 09/2003
    OPEL Movano Movano A FL 10/2003 => 10/2006
    OPEL Vivaro Vivaro A 05/2001 => 07/2006
    OPEL Vivaro Vivaro A FL 07/2006 => 10/2014
    RENAULT Avantime Avantime 09/2001 => 03/2003
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010
    RENAULT Espace Espace IV Phase 4 07/2012 => 11/2014
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Laguna Laguna III Phase 2 11/2010 => 10/2015
    RENAULT Master Master II 09/1997 => 09/2003
    RENAULT Master Master II phase 2 10/2003 => 05/2006
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Trafic Trafic II 04/2001 => 07/2006
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015
    RENAULT Duster Duster 03/2010 => 06/2015
    RENAULT Duster Duster Phase 2 06/2015 =>
    VAUXHALL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006
    VAUXHALL Vivaro Vivaro A 08/2001 => 06/2006
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO V40 V40 10/1995 => 03/2004

Last product search