EN
 
 

This may take a few moments, please wait.

e-Shop

Log in
Technical sheet

KDP457.761

  • KDP457.761 Timing kit with water pump KDP457761

Please login to add this product to your basket

Technical data KDP457.761

Main features
Width 1: 23 mm
Number of belts: 1
Number of teeth: 148
Number of rollers: 3
Weight: 1870 g
OE equivalents
Brand OE reference
AUDI 06F121011
VOLKSWAGEN 06F121011
Compatibility
Brand Model Generation Dates
AUDI A3 A3 Série 2 05/2003
=>
06/2008
AUDI A3 A3 Série 2 FL 07/2008
=>
03/2013
AUDI A4 A4 Serie 2 FL 11/2004
=>
06/2008
AUDI A4 A4 Cabriolet II 01/2006
=>
03/2009
AUDI A6 A6 Série 3 04/2004
=>
09/2008
AUDI A6 A6 Série 3 FL 10/2008
=>
08/2011
AUDI S3 S3 Série 2 10/2006
=>
03/2013
AUDI TT TT série 2 08/2006
=>
AUDI A1 A1 05/2010
=>
SEAT Leon Leon II 07/2005
=>
05/2010
SEAT Leon Leon II FL 05/2010
=>
SEAT Toledo Toledo série 3 09/2004
=>
05/2009
SEAT Altea Altea 03/2004
=>
03/2009
SEAT Exeo Exeo 12/2008
=>
SKODA Octavia Octavia II 05/2004
=>
10/2008
VOLKSWAGEN Golf Golf V 10/2003
=>
06/2009
VOLKSWAGEN Golf Golf VI 10/2008
=>
VOLKSWAGEN Jetta Jetta III 08/2005
=>
10/2010
VOLKSWAGEN Passat Passat VI 03/2005
=>
11/2010
VOLKSWAGEN Polo Polo IX 06/2009
=>
VOLKSWAGEN Scirocco Scirocco 08/2008
=>
VOLKSWAGEN Scirocco Sirocco FL 05/2014
=>
VOLKSWAGEN Golf Cabriolet Golf VI Cabriolet 03/2011
=>
VOLKSWAGEN Eos Eos 05/2006
=>
11/2010

Last product search