Technical data

KDP457.790

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 145
    Number of rollers 3
    Weight 2211 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 3 04/2012 => 12/2016
    AUDI A3 A3 Cabriolet (8V) 10/2013 => 07/2016
    AUDI A3 A3 Série 3 FL 05/2016 =>
    AUDI A3 A3 Cabriolet (8V) FL 05/2016 =>
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A4 A4 Série 4 05/2015 =>
    AUDI A4 A4 Allroad Quattro II 01/2016 =>
    AUDI A6 A6 Série 4 phase 1 11/2010 => 04/2015
    AUDI A6 A6 série 4 phase 2 09/2014 => 12/2018
    AUDI TT TT série 3 07/2014 =>
    AUDI A5 A5 FL 08/2011 => 01/2017
    AUDI A5 A5 Cabriolet FL 09/2011 => 01/2017
    AUDI A5 A5 II 06/2016 =>
    AUDI A5 A5 Cabriolet II 11/2016 =>
    AUDI Q5 Q5 FL 06/2012 => 05/2017
    AUDI Q5 Q5 II 05/2016 =>
    AUDI A1 A1 FL 11/2014 => 10/2018
    AUDI Q3 Q3 phase II (8U) 11/2014 => 10/2018
    AUDI Q2 Q2 06/2016 =>
    SEAT Alhambra Alhambra III FL 05/2015 =>
    SEAT Ibiza Ibiza V 01/2017 =>
    SEAT Leon Leon III (5F) 09/2012 => 11/2016
    SEAT Leon Leon III FL (5F) 11/2016 =>
    SEAT Toledo Toledo série 4 FL 05/2015 => 04/2019
    SEAT Ateca Ateca 04/2016 =>
    SEAT Arona Arona 07/2017 =>
    SEAT Tarraco Tarraco 09/2018 =>
    SKODA Octavia Octavia III 11/2012 => 02/2017
    SKODA Octavia Octavia III FL 02/2017 =>
    SKODA Superb Superb III 03/2015 =>
    SKODA Yeti Yéti FL 11/2013 =>
    SKODA Rapid Rapid 07/2012 => 07/2017
    VOLKSWAGEN Caddy Caddy IV 05/2015 =>
    VOLKSWAGEN Golf Golf VII 08/2012 => 03/2017
    VOLKSWAGEN Golf Golf Sportsvan Phase 1 02/2014 => 11/2017
    VOLKSWAGEN Golf Golf VII FL 11/2016 =>
    VOLKSWAGEN Golf Golf Sportsvan Phase 2 11/2016 =>
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016
    VOLKSWAGEN New Beetle New Beetle II FL 07/2016 => 07/2019
    VOLKSWAGEN Passat Passat VIII 08/2014 => 07/2019
    VOLKSWAGEN Polo Polo X 06/2017 =>
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Sharan Sharan III FL 05/2015 =>
    VOLKSWAGEN Transporter Transporter (7H/7J) 04/2015 => 11/2019
    VOLKSWAGEN Transporter Transporter FL(7H/7J) 07/2019 =>
    VOLKSWAGEN Touran Touran II 05/2015 =>
    VOLKSWAGEN Crafter Crafter II 09/2016 =>
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018
    VOLKSWAGEN Tiguan Tiguan III 01/2016 =>
    VOLKSWAGEN Tiguan Tiguan Allspace 03/2017 =>
    VOLKSWAGEN Tiguan Tiguan III (RUS) 11/2016 =>
    VOLKSWAGEN CC CC 11/2011 => 12/2016
    VOLKSWAGEN Arteon Arteon 03/2017 =>
    VOLKSWAGEN T-Roc T-Roc 07/2017 =>

Last product search