Technical data

KDP459.010

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 136
    Number of rollers 2
    Weight 2845 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Relay Relay I 02/1994 => 12/2001
    CITROEN Synergie Synergie 10/1995 => 09/1998
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN ZX ZX 03/1991 => 07/1998
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005

Last product search