Technical data

KDP459.401

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 153
    Number of rollers 2
    Weight 3018 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 1609525280
    PEUGEOT 1609525280
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN C4 C4 11/2004 => 01/2011
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    LANCIA Phedra Phedra 09/2002 =>
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    PEUGEOT 206 206 09/1998 =>
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Expert Expert II 01/2004 => 12/2006
    PEUGEOT 407 407 04/2004 => 08/2011

Last product search