Technical data

KDP465.010

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 26.5 mm
    Width 2 21 mm
    Number of belts 2
    Number of teeth 122
    Number of teeth 2 81
    Number of rollers 3
    Weight 2700 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    VOLVO 850 850 06/1991 => 12/1996
    VOLVO S70 S70 12/1996 => 11/2000
    VOLVO S80 S80 06/1998 => 02/2006
    VOLVO V70 V70 12/1996 => 03/2000
    VOLVO V70 V70 II 01/2000 => 08/2007

Last product search