Technical data

KDP465.050

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 23 mm
    Number of belts 1
    Number of teeth 142
    Number of rollers 2
    Weight 2141 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    VOLVO C70 C70 03/1997 => 12/2005
    VOLVO C70 C70 CC 01/2006 => 04/2014
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S60 S60 08/2000 => 03/2009
    VOLVO S60 S60 II FL 10/2013 =>
    VOLVO S80 S80 06/1998 => 02/2006
    VOLVO V40 V40 II 06/2012 =>
    VOLVO V70 V70 12/1996 => 03/2000
    VOLVO V70 V70 II 01/2000 => 08/2007
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V70 V70 III FL 10/2013 => 11/2016
    VOLVO XC 70 XC 70 01/2000 => 03/2007
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO XC 90 XC 90 I 05/2002 => 09/2007
    VOLVO XC 90 XC 90 I FL 09/2007 => 09/2014
    VOLVO C30 C30 10/2006 => 12/2012
    VOLVO V60 V60 FL 10/2013 => 06/2018

Last product search