Technical data

KDP469.120

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 26,7 mm
    Number of belts 1
    Number of teeth 163
    Number of rollers 2
    Weight 1959 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    TOYOTA Avensis Avensis (ZZT22*) 07/2000 => 01/2003
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Camry Camry (SX/VC10) 06/1991 => 08/1996
    TOYOTA Camry Camry (SV/CV20) 10/1986 => 06/1991
    TOYOTA Camry Camry (MCV/SXV20) 08/1996 => 07/2001
    TOYOTA Carina Carina II (ST17*) 12/1987 => 11/1992
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Picnic Picnic 09/1996 => 05/2001
    TOYOTA RAV4 RAV4 I 04/1994 => 07/2000

Last product search