Technical data

KDP469.140

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 178
    Number of rollers 2
    Weight 3375 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    TOYOTA Avensis Avensis (ZZT22*) 07/2000 => 01/2003
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Avensis Verso Avensis Verso (CM20) 05/2001 => 07/2005
    TOYOTA Corolla Corolla FL (110) 10/1999 => 10/2001
    TOYOTA Corolla Corolla (120) 10/2001 => 02/2007
    TOYOTA Picnic Picnic 05/2001 => 07/2005
    TOYOTA Previa Previa/Tarago 02/2000 => 01/2006
    TOYOTA RAV4 RAV4 II 05/2000 => 11/2005
    TOYOTA Corolla Verso Corolla Verso (CDE1*/ZZE1*) 09/2001 => 12/2003
    TOYOTA Corolla Verso Corolla Verso FL(AUR/CUR/ZNR) 02/2004 => 02/2009

Last product search