Technical data

KDP469.220

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 178
    Number of rollers 3
    Weight 3543 g
    Belt quality High Tenacity
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    TOYOTA Avensis Avensis (T25) 01/2003 => 11/2008
    TOYOTA Avensis Verso Avensis Verso (CM20) 05/2001 => 07/2005
    TOYOTA Corolla Corolla (120) 10/2001 => 02/2007
    TOYOTA Corolla Verso Corolla Verso FL(AUR/CUR/ZNR) 02/2004 => 02/2009

Last product search