Technical data

KDP470.210

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 27.00 mm
    Number of belts 1
    Number of teeth 153
    Number of rollers 2
    Weight 2155 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GF FL) 10/1999 => 05/2002
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA Premacy Premacy FL 07/2001 => 08/2005

Last product search