Technical data

KDP470.240

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 28 mm
    Number of belts 1
    Number of teeth 123
    Number of rollers 2
    Weight 2550 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Santa Fé Santa Fé 08/2000 => 02/2006
    HYUNDAI Trajet Trajet 01/2000 => 02/2004
    HYUNDAI Trajet Trajet FL 03/2004 => 06/2007
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    KIA Cerato Cerato 01/2004 => 12/2008

Last product search