Technical data

KDP470.241

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 28 mm
    Number of belts 1
    Number of teeth 123
    Number of rollers 2
    Weight 2600 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Santa Fé Santa Fé 2 03/2006 => 09/2009
    HYUNDAI Sonata Sonata série 5 03/2005 => 04/2008
    HYUNDAI Sonata Sonata série 5 FL (NF) 04/2008 => 01/2011
    HYUNDAI Trajet Trajet FL 03/2004 => 06/2007
    HYUNDAI Tucson Tucson 04/2004 => 09/2006
    HYUNDAI Tucson Tucson FL 09/2006 => 10/2010
    HYUNDAI Grandeur Grandeur 05/Azera 04/2005 => 12/2011
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 (CZE) 11/2008 => 07/2012
    KIA Carens Carens II 07/2002 => 05/2006
    KIA Carens Carens III 06/2006 => 12/2014
    KIA Magentis Magentis II 01/2006 => 05/2008
    KIA Magentis Magentis II FL 05/2008 => 08/2010
    KIA Sportage Sportage II FL (KOR) 09/2006 => 02/2010
    KIA Sportage Sportage II FL(SVK) 05/2007 => 05/2010
    KIA Ceed Ceed 08/2006 => 11/2009
    KIA Ceed Ceed FL 08/2009 => 07/2012

Last product search