Technical data

KDP470.290

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of rollers 2
    Weight 2203 g
    Belt quality High Tenacity
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA Mazda 6 Mazda 6 FL 03/2005 => 08/2007
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009
    MAZDA Mazda 5 Mazda 5 02/2005 => 12/2007
    MAZDA Mazda 5 Mazda 5 FL 09/2007 => 10/2010

Last product search