Technical data

KDP473.210

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 29 mm
    Number of belts 1
    Number of teeth 154
    Number of rollers 2
    Weight 2111 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Carisma Carisma (DA) 05/1995 => 02/1999
    MITSUBISHI Pajero Pajero .Pinin (H7*) 07/1999 => 02/2005
    MITSUBISHI Shogun Shogun Pinin 08/1999 => 12/2005
    MITSUBISHI Space Star Space Star (DG) 06/1998 => 12/2004
    MITSUBISHI FTO FTO 09/1994 => 07/2001

Last product search