Technical data

KDP474.020

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 104
    Number of rollers 1
    Weight 1635 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Civic Civic (EJ*) 03/1996 => 03/2000
    HONDA Civic Civic (EJ/EK) 10/1995 => 03/2001
    HONDA Civic Civic Aerodeck (MB/MC) 09/1997 => 03/2001
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    HONDA HR-V HR-V (GH) 10/1998 => 09/2005

Last product search