Technical data
KDP474.130
TIMING KIT + WATER PUMP

-
Visual(s)
-
Main features
Width 1 22 mm Number of belts 1 Number of teeth 103 Number of rollers 1 Weight 1752 g -
Compatibility
Brand Model Generation Dates HONDA Civic Civic (EP) 04/2001 => 06/2006