Technical data

KDP481.000

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of teeth 211
    Number of rollers 4
    Weight 3565 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SUBARU Forester Forester 1(SF) 07/1997 => 09/2002
    SUBARU Impreza Impreza (G10) 01/1993 => 08/2000
    SUBARU Legacy Legacy 2 01/1994 => 11/1998
    SUBARU Legacy Legacy 1 05/1989 => 09/1994

Last product search