Technical data

KDP481.040

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 223
    Number of rollers 4
    Weight 3827 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SUBARU Forester Forester 1(SF) 07/1997 => 09/2002
    SUBARU Forester Forester 2(SG) 09/2002 => 07/2005
    SUBARU Forester Forester 2 FL(SG) 08/2005 => 11/2007
    SUBARU Impreza Impreza (G11) 09/2000 => 08/2005
    SUBARU Impreza Impreza (G10) 01/1993 => 08/2000
    SUBARU Legacy Legacy 3 10/1998 => 04/2003
    SUBARU Legacy Legacy 4 05/2003 => 05/2009

Last product search