Technical data

KDP486.000

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 28 mm
    Number of belts 1
    Number of teeth 220
    Number of rollers 3
    Weight 2517 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER Grand Voyager Grand Voyager 03/2001 => 07/2004
    CHRYSLER Voyager Voyager IV 03/2001 => 06/2004
    CHRYSLER Voyager Voyager V 07/2004 => 02/2008
    JEEP Cherokee Cherokee KJ 01/2001 => 10/2004

Last product search