Technical data

KF155.100U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    Tightening torque 1 175 N.m
    External diameter 1 300 mm
    Internal diameter n°1 30 mm
    Hole bore 14 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 102.2 mm
    Number of holes 5
    Weight 9855 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 8200639543 | 8200736267
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 REAR Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 REAR Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 REAR Left / Right

Last product search