Technical data

KF155.101U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    Tightening torque 1 220 N.m
    External diameter 1 300 mm
    Internal diameter n°1 25 mm
    Hole bore 14 mm
    Thickness 11 mm
    Minimum thickness 9,5 mm
    Width 1 101,2 mm
    Number of holes 5
    Weight 9290 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane II 09/2002 => 07/2009 rear Left / Right

Last product search