Technical data

KF155.104U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With encoder with gear Avec
    Tightening torque 1 175 N.m
    External diameter 1 237 mm
    Internal diameter n°1 25 mm
    Hole bore 12 mm
    Thickness 8 mm
    Minimum thickness 7 mm
    Width 1 74.6 mm
    Number of holes 4
    Nb of poles 44
    Weight 4770 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio II 01/1998 => 03/2001 rear Left / Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 rear Left / Right
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002 rear Left / Right
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003 rear Left / Right
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999 rear Left / Right

Last product search