Technical data

KF155.105U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With encoder with gear Avec
    Tightening torque 1 175 N.m
    External diameter 2 237 mm
    Internal diameter n°1 25 mm
    Hole bore 12 mm
    Thickness 8 mm
    Minimum thickness 7 mm
    Width 1 74.6 mm
    Number of holes 4
    Nb of poles 26
    Weight 4855 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio II 01/1998 => 03/2001 rear Left / Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 rear Left / Right

Last product search