Technical data

KF155.108U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 220 N.m
    External diameter 1 290 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Number of holes 5
    Weight 9715 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 rear Left / Right

Last product search