Technical data

KF155.110U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 220 N.m
    External diameter 1 260 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 8 mm
    Minimum thickness 7 mm
    Width 1 86.2 mm
    Number of holes 5
    Weight 7258 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 43200-6506R | 432000010R | 432007556R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio IV 10/2012 => 10/2016 REAR Left / Right
    RENAULT Clio Clio IV FL 07/2016 => REAR Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 REAR Left / Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 REAR Left / Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 REAR Left / Right
    RENAULT Scenic Scenic III 04/2009 => 01/2012 REAR Left / Right
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 REAR Left / Right

Last product search