Technical data

KF155.111U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 280 N.m
    External diameter 1 274 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 86.2 mm
    Number of holes 5
    Weight 8280 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 432024048R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Scenic Scenic III 04/2009 => 01/2012 REAR Left / Right
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 REAR Left / Right
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015 REAR Left / Right

Last product search