Technical data

KF155.121U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing avec roulement de roue intégré / With integrated wheel bearing
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 274 mm
    Internal diameter n°1 30 mm
    Thickness 11 mm
    Minimum thickness 9,5 mm
    Width 1 88,2 mm
    Number of holes 5
    Weight 7880 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 rear Left / Right
    RENAULT Kangoo Kangoo II FL 04/2013 => rear Left / Right

Last product search