Technical data

KF155.125U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 280 N.m
    External diameter 1 280 mm
    Internal diameter n°1 35 mm
    Thickness 12 mm
    Width 1 104.5 mm
    Number of holes 5
    Weight 10260 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4422288
    RENAULT 432022742R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT Talento Talento(X60) 07/2016 => REAR Left / Right
    OPEL Vivaro Vivaro B 07/2014 => REAR Left / Right
    RENAULT Trafic Trafic III 07/2014 => REAR Left / Right

Last product search