Technical data

KF155.132U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 220 N.m
    External diameter 1 290 mm
    Internal diameter n°1 30 mm
    Thickness 11 mm
    Width 1 90.2 mm
    Number of holes 5
    Weight 8790 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Scenic Scenic IV 09/2016 => rear Left / Right
    RENAULT Talisman Talisman 11/2015 => rear Left / Right

Last product search