Technical data

KF155.70U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With encoder with gear Avec
    Tightening torque 1 280 N.m
    External diameter 1 280 mm
    Internal diameter n°1 35 mm
    Hole bore 14 mm
    Thickness 12 mm
    Minimum thickness 10 mm
    Width 1 98 mm
    Number of holes 5
    Nb of poles 48
    Weight 9690 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006 rear Left / Right
    NISSAN Primastar Primastar FL (X83) 09/2006 => 10/2016 rear Left / Right
    OPEL Vivaro Vivaro A 05/2001 => 07/2006 rear Left / Right
    OPEL Vivaro Vivaro A FL 07/2006 => 10/2014 rear Left / Right
    RENAULT Trafic Trafic II 04/2001 => 07/2006 rear Left / Right
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014 rear Left / Right
    VAUXHALL Vivaro Vivaro A 08/2001 => 06/2006 rear Left / Right
    VAUXHALL Vivaro Vivaro A FL 07/2006 => 10/2014 rear Left / Right

Last product search