Technical data

KF155.73U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With encoder with gear Avec
    Tightening torque 1 175 N.m
    External diameter 1 274 mm
    Internal diameter n°1 25 mm
    Hole bore 12 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 82 mm
    Number of holes 4
    Nb of poles 44
    Weight 7635 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003 rear Left / Right
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003 rear Left / Right

Last product search