Technical data

KF155.77U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 175 N.m
    External diameter 1 240 mm
    Internal diameter n°1 25 mm
    Hole bore 12 mm
    Thickness 8 mm
    Minimum thickness 7 mm
    Width 1 82 mm
    Number of holes 4
    Weight 5260 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 rear Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 rear Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 rear Left / Right
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 rear Left / Right
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 rear Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 rear Left / Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 rear Left / Right
    RENAULT Wind Wind 07/2010 => 01/2014 rear Left / Right

Last product search