Technical data

KF155.78U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 220 N.m
    External diameter 1 270 mm
    Internal diameter n°1 25 mm
    Hole bore 12 mm
    Thickness 10 mm
    Minimum thickness 9 mm
    Width 1 82 mm
    Number of holes 4
    Weight 6810 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane II 09/2002 => 07/2009 rear Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 rear Left / Right

Last product search