Technical data

KF155.79U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 280 N.m
    External diameter 1 274 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 84 mm
    Number of holes 4
    Weight 7550 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Scenic Scenic II 05/2003 => 11/2009 rear Left / Right

Last product search