Technical data

KF155.81U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 280 N.m
    External diameter 1 274 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 84 mm
    Number of holes 5
    Weight 7780 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT SAS 77 01 472 838 | 77 01 713 008 | 82 00 367 094 | 82 00 655 249
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 REAR Left / Right
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 REAR Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 REAR Left / Right

Last product search